Menu Search

N/A Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 16.0 mm | 0.63 in

Item code:

HSM3-6.4-16-3

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $3.584
100 - 499 $2.0481
500 + $1.9456
Standard pack: 100

Order in multiple of 100

Total price

$35.84

10 x $3.584

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Oblong
Distance Across Flats 6.4 mm
External Thread Size Range 6.0 mm
Maximum Operating Temperature 105 °C
Minimum Operating Temperature -40 °C
Operating Temperature Range -40 - 105 °C
Spacer Length 16.0 mm
Thread Length 6.0 mm
Material Flammability Standard UL94 HB

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us