These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Spacer Shape | Material | Thread Length | Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$20.3907 - $22.5935 | Request the lead time here |
Round
|
Nylon
|
0.281 in
7.1 mm
|
|
1.752 in
44.5 mm
|
||
$24.0287 - $26.6246 | Request the lead time here |
Round
|
Nylon
|
0.438 in
11.1 mm
|
|
2 in
50.8 mm
|
||
$5.5811 - $6.1841 | Request the lead time here |
Round
|
Nylon
|
0.250 in
6.4 mm
|
|
1 in
25.4 mm
|
||
$17.4423 - $19.3266 | Request the lead time here |
Round
|
Nylon
|
0.250 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
$5.797 - $6.4232 | Request the lead time here |
Round
|
Nylon
|
0.250 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
$2.3778 - $2.503 | Request the lead time here |
Round
|
PA
|
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
$2.556 - $2.6906 | Request the lead time here |
Round
|
PA
|
|
|
|
||
$2.5306 - $2.6637 | Request the lead time here |
Round
|
PA
|
|
|
|
||
$2.354 - $2.4778 | Request the lead time here |
Round
|
PA
|
|
|
|
||
$1.1592 - $1.2202 | Request the lead time here |
Round
|
Nylon
|
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.