Menu Search

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

In production

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Material All
Spacer Shape All
10 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$2.3895 - $2.5152 Request the lead time here
Round
PA
$2.556 - $2.6906 Request the lead time here
Round
PA
$2.2124 - $2.3289 Request the lead time here
Round
PA
$2.354 - $2.4778 Request the lead time here
Round
PA
$2.5306 - $2.6637 Request the lead time here
Round
PA
$17.0203 - $18.859 Request the lead time here
Round
Nylon
31.8 mm
$16.4988 - $18.2812 Request the lead time here
Round
Nylon
25.4 mm
$13.1165 - $14.5335 Request the lead time here
Round
Nylon
44.5 mm
$13.3653 - $14.8093 Request the lead time here
Round
Nylon
50.8 mm
$5.1861 - $5.7463 Request the lead time here
Round
Nylon
19.1 mm
Female To Female Standoff - M2.5 ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-1

Price Range
$2.5152 - $2.3895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff - M2.5 ; Spacer Length 20.0 mm | 0.787 in

TNM2.5-6.5-20-1

Price Range
$2.6906 - $2.556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff - M2.5 ; Spacer Length 15.0 mm | 0.591 in

TNM2.5-6.5-15-1

Price Range
$2.3289 - $2.2124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff - M3 ; Spacer Length 15.0 mm | 0.591 in

TNM3-8-15-1

Price Range
$2.4778 - $2.354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff - M3 ; Spacer Length 20.0 mm | 0.787 in

TNM3-8-20-1

Price Range
$2.6637 - $2.5306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff - #6-32 ; Spacer Length 31.8 mm | 1.252 in

TN4-20-632-1

Price Range
$18.859 - $17.0203

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Female To Female Standoff - #8-32 ; Spacer Length 25.4 mm | 1 in

TN6-16-832-1

Price Range
$18.2812 - $16.4988

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #8-32
  • Maximum Operating Temperature
    85 °C
Female To Female Standoff - #10-24 ; Spacer Length 44.5 mm | 1.752 in

TN8-28-1024-1

Price Range
$14.5335 - $13.1165

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #10-24
  • Maximum Operating Temperature
    85 °C
Female To Female Standoff - 1/4-20 ; Spacer Length 50.8 mm | 2 in

TN10-32-1/420-1

Price Range
$14.8093 - $13.3653

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    1/4-20
  • Maximum Operating Temperature
    85 °C
Female To Female Standoff - #6-32 ; Spacer Length 19.1 mm | 0.752 in

TN4-12-632-1

Price Range
$5.7463 - $5.1861

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C