These spacers have an extra long top mounting fixing. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.2477 - $0.2745 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Non-Locking Extended Bayonet Fix
|
0.5 in
12.7 mm
|
||
$0.2432 - $0.2695 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Non-Locking Extended Bayonet Fix
|
0.374 in
9.5 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Non-Locking Extended Bayonet Fix
|
0.252 in
6.4 mm
|
||
$0.2366 - $0.2622 | 10 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Non-Locking Extended Bayonet Fix
|
0.189 in
4.8 mm
|
||
$0.3761 - $0.4167 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Non-Locking Extended Bayonet Fix
|
0.752 in
19.1 mm
|
||
$0.2506 - $0.2776 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Non-Locking Extended Bayonet Fix
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.