Menu Search

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

In production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.2411 - $0.267 Request the lead time here
Female Thread Fix
Snap Lock Fix
6.4 mm
$0.2542 - $0.2817 Request the lead time here
Female Thread Fix
Snap Lock Fix
19.1 mm
TEHCBS-10-01 $0.1536 - $0.1618 Request the lead time here
Female Thread Fix
Snap Lock Fix
15.9 mm
$0.2432 - $0.2695 Request the lead time here
Female Thread Fix
Snap Lock Fix
7.9 mm
$0.1078 - $0.1136 Request the lead time here
Female Thread Fix
Snap Lock Fix
12.7 mm
$0.2432 - $0.2695 Request the lead time here
Female Thread Fix
Snap Lock Fix
9.5 mm
Edge Locking Support - #6M3.5 ; 6.4 mm | 0.252 in

TEHCBS-4-01

Price Range
$0.267 - $0.2411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 19.1 mm | 0.752 in

TEHCBS-12-01

Price Range
$0.2817 - $0.2542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 15.9 mm | 0.626 in

TEHCBS-10-01

Price Range
$0.1618 - $0.1536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 7.9 mm | 0.311 in

TEHCBS-5-01

Price Range
$0.2695 - $0.2432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 12.7 mm | 0.5 in

TEHCBS-8-01

Price Range
$0.1136 - $0.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 9.5 mm | 0.374 in

TEHCBS-6-01

Price Range
$0.2695 - $0.2432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw