Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|
$0.2432 - $0.2695 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.2432 - $0.2695 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.2542 - $0.2817 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
TEHCBS-10-01 | $0.1536 - $0.1618 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
|
$0.2411 - $0.267 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.1078 - $0.1136 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.