These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.10 - $0.1052 | 30 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
$0.2542 - $0.2817 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.752 in
19.1 mm
|
||
$0.1208 - $0.1271 | 28 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
$0.0918 - $0.0967 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
$0.1076 - $0.1133 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
$0.2498 - $0.2768 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
$0.2597 - $0.2877 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
$0.2443 - $0.2706 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
$0.1091 - $0.1149 | 30 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
$0.0636 - $0.0669 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
$0.1018 - $0.1128 | 807 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
$0.0854 - $0.0947 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.