These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1015 - $0.1869 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.63 in
16.0 mm
|
||
$0.101 - $0.186 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.472 in
12.0 mm
|
||
$0.0981 - $0.1808 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.236 in
6.0 mm
|
||
$0.1037 - $0.1912 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.551 in
14.0 mm
|
||
$0.1015 - $0.1068 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.709 in
18.0 mm
|
||
$0.0958 - $0.1009 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.118 in
3.0 mm
|
||
$0.0984 - $0.1036 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.157 in
4.0 mm
|
||
$0.1036 - $0.1091 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.787 in
20.0 mm
|
||
$0.0992 - $0.1045 | 60 In stock |
0.311 in
7.9 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Fir Tree Fix
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.