Menu Search

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2447 - $0.2712 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
11.1 mm
$0.1522 - $0.1602 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
9.5 mm
$0.1882 - $0.2085 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
7.9 mm
$0.2468 - $0.2735 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
14.3 mm
$0.2405 - $0.2665 38 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
4.8 mm
$0.2415 - $0.2676 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
6.4 mm
$0.2518 - $0.279 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
15.9 mm
$0.2405 - $0.2665 Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
3.2 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.437 in with a cupped base

CPST-7-01

Price Range
$0.2712 - $0.2447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 9.5 mm | 0.374 in with a cupped base

CPST-6-01

Price Range
$0.1602 - $0.1522

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 7.9 mm | 0.311 in with a cupped base

CPST-5-01

Price Range
$0.2085 - $0.1882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 14.3 mm | 0.563 in with a cupped base

CPST-9-01

Price Range
$0.2735 - $0.2468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.8 mm | 0.189 in with a cupped base

CPST-3-01

Price Range
$0.2665 - $0.2405

Stock Levels
38 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 6.4 mm | 0.252 in with a cupped base

CPST-4-01

Price Range
$0.2676 - $0.2415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 15.9 mm | 0.626 in with a cupped base

CPST-10-01

Price Range
$0.279 - $0.2518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.126 in with a cupped base

CPST-2-01

Price Range
$0.2665 - $0.2405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B