Menu Search

PCB Support Pillars - For Key Hole/Bayonet Nose

In stock

PCB pillars with a bayonet nose design, suitable for key hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
Hole B Fix Type All
Hole Diameter A All
Material All
Colour All
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2334 - $0.2586 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Bayonet Fix
3.2 mm
$0.2399 - $0.2658 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Bayonet Fix
9.5 mm
$0.1145 - $0.1205 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Bayonet Fix
3.2 mm
$0.1045 - $0.1925 30 In stock
4.0 mm
Natural
PA
Key Hole Connector
Locking Bayonet Fix
9.5 mm
$0.2355 - $0.261 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Bayonet Fix
6.4 mm
$0.2432 - $0.2695 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Bayonet Fix
12.7 mm
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; PA ; 3.2 mm | 0.126 in

KSLBN-2-01

Price Range
$0.2586 - $0.2334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLBN-6-01

Price Range
$0.2658 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; PA ; 3.2 mm | 0.126 in

KSLBN-2-2-01

Price Range
$0.1205 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLBN-2-6-01

Price Range
$0.1925 - $0.1045

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLBN-4-01

Price Range
$0.261 - $0.2355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Bayonet Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLBN-8-01

Price Range
$0.2695 - $0.2432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount