Menu Search

PCB Support Pillars - For Key Hole/Two Prong

In production

PCB pillars with a two prong design, suitable for key hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
Hole B Fix Type All
Hole Diameter A All
Material All
Colour All
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2228 - $0.2469 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
12.7 mm
$0.2465 - $0.2732 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
9.5 mm
$0.3059 - $0.3388 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
4.8 mm
$0.1379 - $0.1527 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
6.4 mm
$0.2465 - $0.2732 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
12.7 mm
$0.2366 - $0.2622 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
4.8 mm
$0.2344 - $0.2597 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
6.4 mm
$0.2366 - $0.2622 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
9.5 mm
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLSP2-8-01

Price Range
$0.2469 - $0.2228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLSP2-6-01

Price Range
$0.2732 - $0.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 4.8 mm | 0.189 in

KSLSP2-3-01

Price Range
$0.3388 - $0.3059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLSP2-4-01

Price Range
$0.1527 - $0.1379

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLSP1-8-01

Price Range
$0.2732 - $0.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 4.8 mm | 0.189 in

KSLSP1-3-01

Price Range
$0.2622 - $0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLSP1-4-01

Price Range
$0.2597 - $0.2344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLSP1-6-01

Price Range
$0.2622 - $0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount