These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2505 - $0.2776 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.874 in
22.2 mm
|
||
| $0.1112 - $0.1232 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.626 in
15.9 mm
|
||
| $0.2392 - $0.2651 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.5 in
12.7 mm
|
||
| $0.2359 - $0.2614 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue