Menu Search

PCB Support Pillars - Locking/Arrowhead/Threaded Male

In production

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.1045 - $0.11 Request the lead time here
Male Thread Fix
Snap Lock Fix
20.2 mm
$0.114 - $0.12 Request the lead time here
Male Thread Fix
Snap Lock Fix
23.4 mm
$0.1185 - $0.1248 Request the lead time here
Male Thread Fix
Snap Lock Fix
13.9 mm
$0.1088 - $0.1146 Request the lead time here
Male Thread Fix
Snap Lock Fix
17.1 mm
$0.1045 - $0.1925 Request the lead time here
Male Thread Fix
Snap Lock Fix
23.4 mm
$0.1162 - $0.1225 Request the lead time here
Male Thread Fix
Snap Lock Fix
10.7 mm
$0.1103 - $0.116 Request the lead time here
Male Thread Fix
Snap Lock Fix
10.7 mm
Screw Support - Snap Lock Fix ; 20.2 mm | 0.795 in

LCCBSM-M4-12-01

Price Range
$0.11 - $0.1045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - Snap Lock Fix ; 23.4 mm | 0.921 in

LCCBSM-M4-14-01

Price Range
$0.12 - $0.114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - Snap Lock Fix ; 13.9 mm | 0.547 in

LCCBSM-M4-8-01

Price Range
$0.1248 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - Snap Lock Fix ; 17.1 mm | 0.673 in

LCCBSM-M4-10-01

Price Range
$0.1146 - $0.1088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - Snap Lock Fix ; 23.4 mm | 0.921 in

LCCBS-TM-14-01

Price Range
$0.1925 - $0.1045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon
  • Compatible Thread Sizes (All)
    #6-32
Screw Support - Snap Lock Fix ; 10.7 mm | 0.421 in

LCCBS-TM-6-01

Price Range
$0.1225 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon
  • Compatible Thread Sizes (All)
    #6-32
Screw Support - Snap Lock Fix ; 10.7 mm | 0.421 in

LCCBSM-M4-6-01

Price Range
$0.116 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4