Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Threaded Female

In production

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.1433 - $0.1588 Request the lead time here
Female Thread Fix
Snap Lock
22.2 mm
$0.263 - $0.2914 Request the lead time here
Female Thread Fix
Snap Lock
25.4 mm
$0.2505 - $0.2776 Request the lead time here
Female Thread Fix
Snap Lock
15.9 mm
$0.1157 - $0.1217 Request the lead time here
Female Thread Fix
Snap Lock
12.7 mm
$0.0931 - $0.0981 Request the lead time here
Female Thread Fix
Snap Lock
9.5 mm
Screw Support 22.2 mm Female Thread Fix Nylon 6/6 Natural

LCBS-TF-14-01

Price Range
$0.1588 - $0.1433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support 25.4 mm Female Thread Fix Nylon 6/6 Natural

LCBS-TF-16-01

Price Range
$0.2914 - $0.263

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support 15.9 mm Female Thread Fix Nylon 6/6 Natural

LCBS-TF-10-01

Price Range
$0.2776 - $0.2505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Spacer Length 12.7 mm | 0.5 in ; UL94 V-2

LCBS-TF-M4-8-01

Price Range
$0.1217 - $0.1157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Spacer Length 9.5 mm | 0.374 in ; UL94 V-2

LCBS-TF-M4-6-01

Price Range
$0.0981 - $0.0931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm