These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Panel Thickness | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.1505 - $0.1668 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.2629 - $0.2913 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.2322 - $0.2574 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.2827 - $0.3133 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.2662 - $0.2949 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.2411 - $0.267 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.253 - $0.2804 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.252 - $0.2793 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.282 - $0.3125 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.2816 - $0.312 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
$0.2739 - $0.3035 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.086 - $0.0905 | 30 In stock |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.1078 - $0.1135 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
$0.086 - $0.0905 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.0842 - $0.0886 | 30 In stock |
Male Thread Fix
|
|
Snap Lock Fix
|
0.126 in
3.2 mm
|
||
$0.0996 - $0.1048 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.1513 - $0.1676 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0921 - $0.097 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0878 - $0.0924 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.