These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.5546 - $0.5838 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.5832 - $0.6139 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.6108 - $0.643 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.5871 - $0.618 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.5775 - $0.6078 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.6994 - $0.7363 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.6994 - $0.7363 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.6558 - $0.6904 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.6994 - $0.7363 | 119 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.5832 - $1.0743 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.6492 - $0.6834 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.4671 - $0.4917 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue