Menu Search

PCB Support Pillars - Reverse Dual Locking/Snap Fit/Two Prong

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.2203 - $0.2441 992 In stock
Snap Lock Fix
Snap Lock Fix
1.6 mm
6.4 mm
$0.0902 - $0.0948 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
12.7 mm
$0.2179 - $0.2415 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
11.1 mm
$0.2268 - $0.2513 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
14.3 mm
$0.2224 - $0.2464 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
7.9 mm
$0.2235 - $0.2477 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
9.5 mm
$0.2279 - $0.2525 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
15.9 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; PA6

RLCBSPR-4-01

Price Range
$0.2441 - $0.2203

Stock Levels
992 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RLCBSPR-8-01

Price Range
$0.0948 - $0.0902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; PA6

RLCBSPR-7-01

Price Range
$0.2415 - $0.2179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; PA6

RLCBSPR-9-01

Price Range
$0.2513 - $0.2268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; PA6

RLCBSPR-5-01

Price Range
$0.2464 - $0.2224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; PA6

RLCBSPR-6-01

Price Range
$0.2477 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; PA6

RLCBSPR-10-01

Price Range
$0.2525 - $0.2279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm