These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.2203 - $0.2441 | 992 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.0902 - $0.0948 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.2268 - $0.2513 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
$0.2179 - $0.2415 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
$0.2224 - $0.2464 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
$0.2235 - $0.2477 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.2279 - $0.2525 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.