Menu Search

PCB Support Pillars - Reverse Locking/Flat Rest Mount

In production

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.1063 - $0.1958 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
16.2 mm
$0.0647 - $0.0681 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
6.4 mm
$0.0978 - $0.1029 Request the lead time here
Snap Lock Fix
Flat Fix
1.0 mm
8.0 mm
$0.1039 - $0.1093 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
9.5 mm
$0.0899 - $0.0945 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
15.9 mm
$0.0877 - $0.0922 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
11.1 mm
$0.1025 - $0.108 Request the lead time here
Snap Lock Fix
Flat Fix
1.0 mm
5.0 mm
$0.0953 - $0.1003 Request the lead time here
Snap Lock Fix
Flat Fix
1.0 mm
10.0 mm
$0.1027 - $0.1081 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
7.9 mm
$0.086 - $0.0906 Request the lead time here
Snap Lock Fix
Flat Fix
1.0 mm
12.0 mm
$0.0875 - $0.092 Request the lead time here
Snap Lock Fix
Flat Fix
1.0 mm
14.0 mm
$0.108 - $0.1137 Request the lead time here
Snap Lock Fix
Flat Fix
1.0 mm
6.0 mm
$0.1027 - $0.1082 Request the lead time here
Snap Lock Fix
Flat Fix
1.6 mm
12.7 mm
Reverse Locking Support - Flat Mount - ; Hole Diameter B 8.0 mm | 0.315 in - Spacer Length 16.2 mm | 0.638 in ; Style Reverse Locking

RLCBSRS2-1-01

Price Range
$0.1958 - $0.1063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Dome Width
    6.0 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; PA6

RLCBSRS-4-01

Price Range
$0.0681 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 8.0 mm | 0.315 in ; UL94 V-2 ; PA6

RLCBSB-8-01

Price Range
$0.1029 - $0.0978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    8.0 mm
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; PA6

RLCBSRS-6-01

Price Range
$0.1093 - $0.1039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; PA6

RLCBSRS-10-01

Price Range
$0.0945 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; PA6

RLCBSRS-7-01

Price Range
$0.0922 - $0.0877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 5.0 mm | 0.197 in ; UL94 V-2 ; PA6

RLCBSB-5-01

Price Range
$0.108 - $0.1025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    8.0 mm
Reverse Locking Support - 10.0 mm | 0.394 in ; UL94 V-2 ; PA6

RLCBSB-10-01

Price Range
$0.1003 - $0.0953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    8.0 mm
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; PA6

RLCBSRS-5-01

Price Range
$0.1081 - $0.1027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 12.0 mm | 0.472 in ; UL94 V-2 ; PA6

RLCBSB-12-01

Price Range
$0.0906 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    8.0 mm
Reverse Locking Support - 14.0 mm | 0.551 in ; UL94 V-2 ; PA6

RLCBSB-14-01

Price Range
$0.092 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    8.0 mm
Reverse Locking Support - 6.0 mm | 0.236 in ; UL94 V-2 ; PA6

RLCBSB-6-01

Price Range
$0.1137 - $0.108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    8.0 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RLCBSRS-8-01

Price Range
$0.1082 - $0.1027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter B
    4.8 mm