These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.0494 - $0.0912 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.053 - $0.0978 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0687 - $0.1263 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0606 - $0.1117 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0676 - $0.1248 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0651 - $0.1198 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0516 - $0.0951 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0498 - $0.0917 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0624 - $0.115 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0653 - $0.1203 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0493 - $0.0909 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0761 - $0.1402 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0509 - $0.0938 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0502 - $0.0926 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.0481 - $0.0885 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
$0.1091 - $0.1149 | Request the lead time here |
Snap Lock Fix
|
Snap Fit Fix
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
$0.106 - $0.1116 | Request the lead time here |
Snap Lock Fix
|
Snap Fit Fix
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.0965 - $0.1015 | Request the lead time here |
Snap Lock Fix
|
Snap Fit Fix
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.0941 - $0.0991 | 29 In stock |
Snap Lock Fix
|
Snap Fit Fix
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.0508 - $0.0937 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.