Menu Search

PCB Support Pillars - Reverse Locking/Snap Fit

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.0941 - $0.0991 29 In stock
Snap Lock Fix
Snap Fit Fix
1.6 mm
6.4 mm
$0.0965 - $0.1015 Request the lead time here
Snap Lock Fix
Snap Fit Fix
1.6 mm
12.7 mm
$0.0508 - $0.0937 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0565 - $0.1041 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.069 - $0.1271 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0546 - $0.1009 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0523 - $0.0964 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0502 - $0.0926 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0481 - $0.0885 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0494 - $0.0912 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0624 - $0.115 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.053 - $0.0978 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0687 - $0.1263 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0606 - $0.1117 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0653 - $0.1203 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0516 - $0.0951 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0498 - $0.0917 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0761 - $0.1402 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0509 - $0.0938 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
$0.0676 - $0.1248 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
  • of 2
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; PA6

RCBSR-4-01

Price Range
$0.0991 - $0.0941

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RCBSR-8-01

Price Range
$0.1015 - $0.0965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-10-19

Price Range
$0.0937 - $0.0508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-16-19

Price Range
$0.1041 - $0.0565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - ; Style Metric Reverse Lock

RLCBSA2-8-19

Price Range
$0.1271 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-14-19

Price Range
$0.1009 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-12-19

Price Range
$0.0964 - $0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-4-19

Price Range
$0.0926 - $0.0502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-7-19

Price Range
$0.0885 - $0.0481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-3-19

Price Range
$0.0912 - $0.0494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 4.1 mm | 0.161 in - ; Style Metric Reverse Lock

RLCBSA2-7-19

Price Range
$0.115 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-8-19

Price Range
$0.0978 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - ; Style Metric Reverse Lock

RLCBSA2-14-19

Price Range
$0.1263 - $0.0687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 4.1 mm | 0.161 in - ; Style Metric Reverse Lock

RLCBSA2-6-19

Price Range
$0.1117 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 4.1 mm | 0.161 in - ; Style Metric Reverse Lock

RLCBSA2-5-19

Price Range
$0.1203 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-6-19

Price Range
$0.0951 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-9-19

Price Range
$0.0917 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - ; Style Metric Reverse Lock

RLCBSA2-16-19

Price Range
$0.1402 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - ; Style Reverse Locking

RLCBSA3-5-19

Price Range
$0.0938 - $0.0509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - ; Style Metric Reverse Lock

RLCBSA2-12-19

Price Range
$0.1248 - $0.0676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Hole Diameter A
    5.5 mm