Menu Search

PCB Support Pillars - Rivet Locking/Arrowhead

In production

A PCB circuit board support pillar with a rivet locking action and an arrowhead design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole A Fix Type Spacer Length View
$0.1087 - $0.1144 Request the lead time here
Snap Lock Fix
11.1 mm
$0.1032 - $0.1085 Request the lead time here
Snap Lock Fix
25.4 mm
$0.426 - $0.472 Request the lead time here
Snap Lock Fix
22.2 mm
$0.3854 - $0.427 Request the lead time here
Snap Lock Fix
12.7 mm
Snap Rivet Locking Support - 2.0 mm | 0.079 in-2.0 mm | 0.079 in ; 4.8 mm | 0.189 in

SRLAHS-7-01

Price Range
$0.1144 - $0.1087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.8 mm
Snap Rivet Locking Support - 2.0 mm | 0.079 in-2.0 mm | 0.079 in ; 4.8 mm | 0.189 in

SRLAHS-16-01

Price Range
$0.1085 - $0.1032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.8 mm
Snap Rivet Locking Support - 2.0 mm | 0.079 in-2.0 mm | 0.079 in ; 4.8 mm | 0.189 in

SRLAHS-14-01

Price Range
$0.472 - $0.426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.8 mm
Snap Rivet Locking Support - 2.0 mm | 0.079 in-2.0 mm | 0.079 in ; 4.8 mm | 0.189 in

SRLAHS-8-01

Price Range
$0.427 - $0.3854

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.8 mm