Menu Search

PCB Support Pillars - Rivet Locking/Boyonet Nose

In stock

A PCB circuit board support pillar with a rivet locking action and a bayonet nose design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
7 results
Product SKUs information
Item Code Price range Availability Hole A Fix Type Spacer Length View
$0.1155 - $0.1215 15 In stock
Snap Lock Fix
15.9 mm
$0.1229 - $0.1293 Request the lead time here
Snap Lock Fix
12.7 mm
$0.1155 - $0.1215 Request the lead time here
Snap Lock Fix
19.1 mm
$0.1091 - $0.1149 Request the lead time here
Snap Lock Fix
9.5 mm
$0.0962 - $0.1012 Request the lead time here
Snap Lock Fix
11.1 mm
$0.1444 - $0.152 23 In stock
Snap Lock Fix
25.4 mm
$0.1229 - $0.1293 Request the lead time here
Snap Lock Fix
22.2 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 15.9 mm | 0.626 in

SRLCBS-10-01

Price Range
$0.1215 - $0.1155

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 12.7 mm | 0.5 in

SRLCBS-8-01

Price Range
$0.1293 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 19.1 mm | 0.752 in

SRLCBS-12-01

Price Range
$0.1215 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 9.5 mm | 0.374 in

SRLCBS-6-01

Price Range
$0.1149 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 11.1 mm | 0.437 in

SRLCBS-7-01

Price Range
$0.1012 - $0.0962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 25.4 mm | 1 in

SRLCBS-16-01

Price Range
$0.152 - $0.1444

Stock Levels
23 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Rivet Locking Support - 4.0 mm | 0.157 in ; 22.2 mm | 0.874 in

SRLCBS-14-01

Price Range
$0.1293 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm