A PCB circuit board support pillar with a rivet locking action and a stud design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|
$0.1049 - $0.1104 | Request the lead time here |
Male Thread Fix
|
0.437 in
11.1 mm
|
||
$0.0989 - $0.1042 | Request the lead time here |
Male Thread Fix
|
0.874 in
22.2 mm
|
||
$0.0922 - $0.0971 | 30 In stock |
Male Thread Fix
|
0.5 in
12.7 mm
|
||
$0.4196 - $0.4649 | Request the lead time here |
Male Thread Fix
|
0.626 in
15.9 mm
|
||
$0.2586 - $0.2866 | Request the lead time here |
Male Thread Fix
|
0.5 in
12.7 mm
|
||
$0.0953 - $0.1003 | Request the lead time here |
Male Thread Fix
|
0.437 in
11.1 mm
|
||
$0.0958 - $0.1009 | Request the lead time here |
Male Thread Fix
|
0.752 in
19.1 mm
|
||
$0.103 - $0.1083 | Request the lead time here |
Male Thread Fix
|
0.374 in
9.5 mm
|
||
$0.1088 - $0.1146 | Request the lead time here |
Male Thread Fix
|
0.5 in
12.7 mm
|
||
$0.104 - $0.1094 | Request the lead time here |
Male Thread Fix
|
0.374 in
9.5 mm
|
||
$0.393 - $0.4354 | Request the lead time here |
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.2429 - $0.4475 | Request the lead time here |
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
SRSCBS-M4-16-01 | $0.1003 - $0.1055 | Request the lead time here |
Male Thread Fix
|
1 in
25.4 mm
|
|
$0.4027 - $0.4463 | Request the lead time here |
Male Thread Fix
|
1 in
25.4 mm
|
||
$0.3425 - $0.3796 | Request the lead time here |
Male Thread Fix
|
0.437 in
11.1 mm
|
||
$0.1093 - $0.1151 | Request the lead time here |
Male Thread Fix
|
0.752 in
19.1 mm
|
||
$0.1339 - $0.1409 | Request the lead time here |
Male Thread Fix
|
1 in
25.4 mm
|
||
$0.3022 - $0.3348 | Request the lead time here |
Male Thread Fix
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.