Menu Search

PCB Support Pillars - Rivet Locking/Stud

In stock

A PCB circuit board support pillar with a rivet locking action and a stud design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
18 results
Product SKUs information
Item Code Price range Availability Hole A Fix Type Spacer Length View
$0.1049 - $0.1104 Request the lead time here
Male Thread Fix
11.1 mm
$0.0989 - $0.1042 Request the lead time here
Male Thread Fix
22.2 mm
$0.0922 - $0.0971 30 In stock
Male Thread Fix
12.7 mm
$0.4196 - $0.4649 Request the lead time here
Male Thread Fix
15.9 mm
$0.2586 - $0.2866 Request the lead time here
Male Thread Fix
12.7 mm
$0.0953 - $0.1003 Request the lead time here
Male Thread Fix
11.1 mm
$0.0958 - $0.1009 Request the lead time here
Male Thread Fix
19.1 mm
$0.103 - $0.1083 Request the lead time here
Male Thread Fix
9.5 mm
$0.1088 - $0.1146 Request the lead time here
Male Thread Fix
12.7 mm
$0.104 - $0.1094 Request the lead time here
Male Thread Fix
9.5 mm
$0.393 - $0.4354 Request the lead time here
Snap Lock Fix
12.7 mm
$0.2429 - $0.4475 Request the lead time here
Snap Lock Fix
6.4 mm
SRSCBS-M4-16-01 $0.1003 - $0.1055 Request the lead time here
Male Thread Fix
25.4 mm
$0.4027 - $0.4463 Request the lead time here
Male Thread Fix
25.4 mm
$0.3425 - $0.3796 Request the lead time here
Male Thread Fix
11.1 mm
$0.1093 - $0.1151 Request the lead time here
Male Thread Fix
19.1 mm
$0.1339 - $0.1409 Request the lead time here
Male Thread Fix
25.4 mm
$0.3022 - $0.3348 Request the lead time here
Male Thread Fix
9.5 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 11.1 mm | 0.437 in

SRSCBS-M3-7-01

Price Range
$0.1104 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 22.2 mm | 0.874 in

SRSCBS-M4-14-01

Price Range
$0.1042 - $0.0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 12.7 mm | 0.5 in

SRSCBS-M3-8-01

Price Range
$0.0971 - $0.0922

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 15.9 mm | 0.626 in

SRSCBS-10-01

Price Range
$0.4649 - $0.4196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 12.7 mm | 0.5 in

SRSCBS-8-01

Price Range
$0.2866 - $0.2586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 11.1 mm | 0.437 in

SRSCBS-M4-7-01

Price Range
$0.1003 - $0.0953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 19.1 mm | 0.752 in

SRSCBS-M3-12-01

Price Range
$0.1009 - $0.0958

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 9.5 mm | 0.374 in

SRSCBS-M3-6-01

Price Range
$0.1083 - $0.103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 12.7 mm | 0.5 in

SRSCBS-M4-8-01

Price Range
$0.1146 - $0.1088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 9.5 mm | 0.374 in

SRSCBS-M4-6-01

Price Range
$0.1094 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Edge Locking Support - Material PA ; Spacer Length 12.7 mm | 0.5 in

REHCBS-8-01

Price Range
$0.4354 - $0.393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
Edge Locking Support - Material PA ; Spacer Length 6.4 mm | 0.252 in

REHCBS-4-01

Price Range
$0.4475 - $0.2429

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 25.4 mm | 1 in

SRSCBS-M4-16-01

Price Range
$0.1055 - $0.1003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 25.4 mm | 1 in

SRSCBS-16-01

Price Range
$0.4463 - $0.4027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 11.1 mm | 0.437 in

SRSCBS-7-01

Price Range
$0.3796 - $0.3425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 19.1 mm | 0.752 in

SRSCBS-M4-12-01

Price Range
$0.1151 - $0.1093

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 25.4 mm | 1 in

SRSCBS-M3-16-01

Price Range
$0.1409 - $0.1339

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm
Snap Rivet Locking Support - 7.6 mm | 0.299 in ; 9.5 mm | 0.374 in

SRSCBS-6-01

Price Range
$0.3348 - $0.3022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Hole Diameter B
    4.1 mm