Menu Search

PCB Support Pillars - Snap In/Anti Rotation/No Nose

In production

These are edge locking supports that require no hole in the top board. They have an integrated locking pin on the bottom to prevent rotation. The UBM grips the PC Board on the side and the UBMC grips the board and is easily released. They have a wide base that minimizes rocking.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.8624 - $0.9555 Request the lead time here
Snap Lock Fix
Unlocking Fix
15.5 mm
$0.8579 - $0.9506 Request the lead time here
Snap Lock Fix
Unlocking Fix
12.3 mm
$0.4033 - $0.4469 Request the lead time here
Snap Lock Fix
Unlocking Fix
12.3 mm
$0.8612 - $0.9543 Request the lead time here
Snap Lock Fix
Unlocking Fix
15.5 mm
$0.8711 - $0.9653 Request the lead time here
Snap Lock Fix
Unlocking Fix
22.0 mm
Edge Locking Support - ; 15.5 mm | 0.61 in

UBMC-15.5M-01

Price Range
$0.9555 - $0.8624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Locking Head Height A
    4.5 mm
Edge Locking Support - ; 12.3 mm | 0.484 in

UBMC-12.3M-01

Price Range
$0.9506 - $0.8579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Locking Head Height A
    4.5 mm
Edge Locking Support - ; 12.3 mm | 0.484 in

UBM-12.3M-01

Price Range
$0.4469 - $0.4033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Locking Head Height A
    3.9 mm
Edge Locking Support - ; 15.5 mm | 0.61 in

UBM-15.5M-01

Price Range
$0.9543 - $0.8612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Locking Head Height A
    3.9 mm
Edge Locking Support - ; 22.0 mm | 0.866 in

UBM-22.0M-01

Price Range
$0.9653 - $0.8711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA
  • Locking Head Height A
    3.9 mm