These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2212 - $0.2451 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.311 in
7.9 mm
|
||
| $0.2144 - $0.2375 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.126 in
3.2 mm
|
||
| $0.2179 - $0.2413 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.185 in
4.7 mm
|
||
| $0.0674 - $0.071 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2269 - $0.2514 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.437 in
11.1 mm
|
||
| $0.343 - $0.3801 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.31 - $0.3435 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.2957 - $0.3277 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.437 in
11.1 mm
|
||
| $0.3492 - $0.387 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.3686 - $0.4084 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.2279 - $0.2526 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.3562 - $0.3947 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.3018 - $0.3345 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.311 in
7.9 mm
|
||
| $0.3405 - $0.3772 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.311 in
7.9 mm
|
||
| $0.3452 - $0.3824 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.3007 - $0.3332 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.2324 - $0.2575 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.337 - $0.3734 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.335 - $0.3712 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2234 - $0.2476 | Request the lead time here |
Screw-Fit
|
Snap Lock
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue