These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.1166 - $0.1227 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.681 in
17.3 mm
|
||
$0.1016 - $0.1872 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Nylon
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.429 in
10.9 mm
|
||
$0.1304 - $0.24 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Nylon
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.681 in
17.3 mm
|
||
$0.1074 - $0.1979 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Nylon
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.799 in
20.3 mm
|
||
$0.1286 - $0.2369 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Nylon
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.551 in
14.0 mm
|
||
$0.0945 - $0.0995 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.551 in
14.0 mm
|
||
$0.1106 - $0.1166 | 10 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.429 in
10.9 mm
|
||
$0.1025 - $0.1079 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.799 in
20.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.