These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|
$0.0998 - $0.105 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
$0.1008 - $0.106 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.63 in
16.0 mm
|
||
$0.108 - $0.1137 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.709 in
18.0 mm
|
||
$0.1036 - $0.109 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.787 in
20.0 mm
|
||
$0.1102 - $0.1159 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
$0.0889 - $0.0936 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.