Menu Search

PCB Support Pillars - Stud Fitting

In production

These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.0916 - $0.0964 Request the lead time here
Female Thread Fix
Snap Lock
14.0 mm
$0.1135 - $0.1194 Request the lead time here
Female Thread Fix
Snap Lock
12.0 mm
$0.1028 - $0.1082 Request the lead time here
Female Thread Fix
Snap Lock
10.0 mm
$0.1067 - $0.1123 Request the lead time here
Female Thread Fix
Snap Lock
20.0 mm
$0.1038 - $0.1092 Request the lead time here
Female Thread Fix
Snap Lock
16.0 mm
$0.1112 - $0.1171 Request the lead time here
Female Thread Fix
Snap Lock
18.0 mm
Screw Support - Snap Lock ; ; 14.0 mm | 0.551 in

SFCBS-M4-14M-01

Price Range
$0.0964 - $0.0916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Snap Lock ; ; 12.0 mm | 0.472 in

SFCBS-M4-12M-01

Price Range
$0.1194 - $0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Snap Lock ; ; 10.0 mm | 0.394 in

SFCBS-M4-10M-01

Price Range
$0.1082 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Snap Lock ; ; 20.0 mm | 0.787 in

SFCBS-M4-20M-01

Price Range
$0.1123 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Snap Lock ; ; 16.0 mm | 0.63 in

SFCBS-M4-16M-01

Price Range
$0.1092 - $0.1038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Snap Lock ; ; 18.0 mm | 0.709 in

SFCBS-M4-18M-01

Price Range
$0.1171 - $0.1112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm