These PCB support pillars have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|
$0.3081 - $0.5678 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.315 in
8.0 mm
|
||
$0.3081 - $0.3244 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
$0.3733 - $0.393 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.787 in
20.0 mm
|
||
$0.3113 - $0.5735 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.197 in
5.0 mm
|
||
$0.3733 - $0.393 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
$0.3113 - $0.5735 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.118 in
3.0 mm
|
||
$0.3501 - $0.3685 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
$0.2919 - $0.3072 | Request the lead time here |
Male Thread Fix
|
Snap Lock Fix
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.