Dual locking PCB pillars, featuring teardrop and bayonet nose snap locks.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2149 - $0.2381 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
$0.0937 - $0.0986 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
$0.216 - $0.2393 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
$0.0935 - $0.0984 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
$0.0937 - $0.0986 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
$0.2117 - $0.2346 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.311 in
7.9 mm
|
||
$0.217 - $0.2405 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.563 in
14.3 mm
|
||
$0.216 - $0.2393 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
$0.0869 - $0.0915 | 18 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.