The teardrop style nose eases insertion and increases holding power while being very small and not protruding far from hole whilst the cupped base completely covers the hole and adds stability
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.0992 - $0.1828 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.437 in
11.1 mm
|
||
$0.1027 - $0.1082 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.252 in
6.4 mm
|
||
$0.0969 - $0.1019 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.126 in
3.2 mm
|
||
$0.0961 - $0.1012 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.189 in
4.8 mm
|
||
$0.086 - $0.0905 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.