Menu Search

PCB Support Pillars - Touch Control

In production

The standard snap lock support is ideal for quick assembly in PCB stacking applications

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Hole A Fix Type All
Hole B Fix Type All
Hole Diameter A All
Material All
Colour All
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.9584 - $1.0088 Request the lead time here
4.2 mm
Natural
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
$1.5582 - $1.6403 Request the lead time here
4.2 mm
Natural
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
PCB Support - Locking Two Prong Fix ; Over Vertical Tab Fix ; Natural ; PA ; 30.0 mm | 1.181 in

TCS-1

Price Range
$1.0088 - $0.9584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Material
    PA
  • Special Features
    Integrated Spring
PCB Support - Locking Two Prong Fix ; Over Vertical Tab Fix ; Natural ; PA ; 30.0 mm | 1.181 in

TCS-3

Price Range
$1.6403 - $1.5582

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Material
    PA
  • Special Features
    Integrated Spring