The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.1388 - $0.1461 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
$0.1143 - $0.1203 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
$0.1116 - $0.1175 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.752 in
19.1 mm
|
||
$0.1135 - $0.1194 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
$0.1166 - $0.1226 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
$0.0874 - $0.0919 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
$0.0931 - $0.0979 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
$0.1143 - $0.1203 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
$0.1247 - $0.1312 | 530 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
$0.1313 - $0.1383 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
$0.1145 - $0.1205 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
$0.097 - $0.1021 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.752 in
19.1 mm
|
||
$0.1013 - $0.1066 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Two Prong Fix
|
|
Non-Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.