Menu Search

PCB Support Pillars - Two Prong Snap Lock/Bayonet Nose Snap Fit

In stock

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
Hole B Fix Type All
Hole Diameter A All
Material All
Colour All
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.1145 - $0.1205 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
9.5 mm
$0.1166 - $0.1226 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
15.9 mm
$0.1143 - $0.1203 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
4.8 mm
$0.0931 - $0.0979 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
22.2 mm
$0.097 - $0.1021 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
19.1 mm
$0.1013 - $0.1066 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
6.4 mm
$0.0874 - $0.0919 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
12.7 mm
$0.1247 - $0.1312 530 In stock
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
9.5 mm
$0.1313 - $0.1383 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
12.7 mm
$0.1388 - $0.1461 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
4.8 mm
$0.1143 - $0.1203 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
6.4 mm
$0.1116 - $0.1175 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
19.1 mm
$0.1135 - $0.1194 Request the lead time here
4.0 mm
Natural
PA
Locking Two Prong Fix
Non-Locking Bayonet Fix
22.2 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 9.5 mm | 0.374 in

CBS-6-01

Price Range
$0.1205 - $0.1145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 15.9 mm | 0.626 in

CBS-10-01

Price Range
$0.1226 - $0.1166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 4.8 mm | 0.189 in

CBS-3-01

Price Range
$0.1203 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 22.2 mm | 0.874 in

CBS-14-01

Price Range
$0.0979 - $0.0931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 19.1 mm | 0.752 in

CBS-12-01

Price Range
$0.1021 - $0.097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 6.4 mm | 0.252 in

CBS-4-01

Price Range
$0.1066 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 12.7 mm | 0.5 in

CBS-8-01

Price Range
$0.0919 - $0.0874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 9.5 mm | 0.374 in

CBS-6-19

Price Range
$0.1312 - $0.1247

Stock Levels
530 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 12.7 mm | 0.5 in

CBS-8-19

Price Range
$0.1383 - $0.1313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 4.8 mm | 0.189 in

CBS-3-19

Price Range
$0.1461 - $0.1388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 6.4 mm | 0.252 in

CBS-4-19

Price Range
$0.1203 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 19.1 mm | 0.752 in

CBS-12-19

Price Range
$0.1175 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Non-Locking Bayonet Fix ; Locking Two Prong Fix ; Natural ; PA ; 22.2 mm | 0.874 in

CBS-14-19

Price Range
$0.1194 - $0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    7.1 mm