These spacers snap in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.2095 - $0.2205 | 20 In stock |
0.248 in
6.3 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
1.378 in
35.0 mm
|
||
$0.1719 - $0.181 | Request the lead time here |
0.248 in
6.3 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.984 in
25.0 mm
|
||
$0.1552 - $0.1634 | Request the lead time here |
0.248 in
6.3 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.787 in
20.0 mm
|
||
$0.1224 - $0.1289 | Request the lead time here |
0.248 in
6.3 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.