Menu Search

PCB Supports Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Heavy Duty

In stock

These spacers snap in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
Hole B Fix Type All
Hole Diameter A All
Material All
Colour All
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.1719 - $0.181 Request the lead time here
6.3 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
25.0 mm
$0.1552 - $0.1634 Request the lead time here
6.3 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
20.0 mm
$0.2095 - $0.2205 20 In stock
6.3 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
35.0 mm
$0.1224 - $0.1289 Request the lead time here
6.3 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
10.0 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.030 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.030 - 0.087 in ; 25.0 mm | 0.984 in

DLCBSHD-25M-01

Price Range
$0.181 - $0.1719

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.030 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.030 - 0.087 in ; 20.0 mm | 0.787 in

DLCBSHD-20M-01

Price Range
$0.1634 - $0.1552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; 35.0 mm | 1.378 in

DLCBSHD-35M-01

Price Range
$0.2205 - $0.2095

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.030 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.030 - 0.087 in ; 10.0 mm | 0.394 in

DLCBSHD-10M-01

Price Range
$0.1289 - $0.1224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm