Quantity | Unit price |
---|---|
1000 - 4999 | $0.2904 |
5000 + | $0.2758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Rivet Type | Pop Rivet |
Compatible Hole Diameter Range | 4.1 mm |
Compatible Hole Diameter Range | 0.161 in |
Compatible Panel Thickness Range | 5.0 - 9.0 mm |
Compatible Panel Thickness Range | 0.197 - 0.354 in |
Head Diameter | 9.0 mm |
Head Diameter | 0.354 in |
Head Height | 1.2 mm |
Head Height | 0.047 in |
Maximum Compatible Hole Diameter | 4.1 mm |
Maximum Compatible Hole Diameter | 0.161 in |
Maximum Compatible Panel Thickness | 9.0 mm |
Maximum Compatible Panel Thickness | 0.354 in |
Minimum Compatible Panel Thickness | 5.0 mm |
Minimum Compatible Panel Thickness | 0.197 in |
Full Material | Nylon 6/6 |
Material | Nylon |
Compatible Hole Diameter | 4.1 mm |
Compatible Hole Diameter | 0.161 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.