Menu Search

Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 156.0 mm | 6.142 in

Bridge handle made from Polyamide, an impact resistant material that is lightweight and versatile. It is used for applications including electrical, machinery and cabinet making. It is resistant to impact, weather, and UV rays.
Item code:

465940

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $34.2361
50 - 249 $19.5635
250 + $18.5853
Standard pack: 50

Order in multiple of 50

Total price

$171.18

5 x $34.2361

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Height 33.0 mm
Handle Length 156.0 mm
Overall Length 160.0 mm
Overall Height 56.0 mm
Overall Width 34.0 mm
Handle Type Bridge Handle
Handle Shape U
Mount Type Threaded Insert
Handle Colour Black
Full Material Polyamide
Handle Finish No Finish

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us