Folding Pull Handles are hinged u-shaped handles that lay flat when not in use, creating a convenient low profile while maintaining functionality. These metal handles are secured with nuts and available in free-fall, two-position, and three-position options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Handle Length | Number of Mounting Holes | Handle Material | Hinge Type | View |
---|---|---|---|---|---|---|---|
$139.5812 - $154.6606 | Request the lead time here |
7.087 in
180.0 mm
|
2
|
Steel
|
|
||
$132.2102 - $146.4935 | Request the lead time here |
4.724 in
120.0 mm
|
2
|
Steel
|
|
||
$4.9398 - $5.4735 | Request the lead time here |
5.02 in
127.5 mm
|
8
|
Aluminium Alloy
|
90° Swing
|
||
$5.9092 - $6.5476 | Request the lead time here |
3.425 in
87.0 mm
|
2
|
Steel
|
90° Swing
|
||
$128.5833 - $142.4746 | Request the lead time here |
3.937 in
100.0 mm
|
2
|
Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.