Quantity | Unit price |
---|---|
2 - 9 | $82.9021 |
10 - 49 | $78.7569 |
50 + | $74.8191 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Overall Height | 54.0 mm |
Overall Height | 2.126 in |
Overall Width | 57.0 mm |
Overall Width | 2.244 in |
Handle Style | 35° Angle/Oval Bar |
Handle Shape | U |
Mount Type | Threaded Female |
Number of Mounting Holes | 2 |
Full Material | Aluminium |
Handle Colour | Black |
Handle Finish | Powder Coated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.