Menu Search

Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

This black pull tab cap is made of PVC with an 80 shore, making it slightly harder than its red version. It is ideal for general protection purposes. Its tab provides a firm pull to extract from a tight fit.
Item code:

PCWA-0111-025

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.2804
2500 - 12499 $0.1603
12500 + $0.1522
Standard pack: 2500

Order in multiple of 250

Total price

$70.10

250 x $0.2804

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Polyvinyl Chloride
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us