Menu Search

Pull Tab Cap - Inside Diameter 24.6 mm | 0.969 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

This black pull tab cap is made of PVC with an 80 shore, making it slightly harder than its red version. It is ideal for general protection purposes. Its tab provides a firm pull to extract from a tight fit.
Item code:

PCWA-0246-013

516 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.108
500 - 999 $0.5876
1000 - 4999 $0.3358
5000 + $0.29
Standard pack: 1000

Order in multiple of 100

Total price

$110.80

100 x $1.108

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Polyvinyl Chloride
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us