Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$1.3807 - $2.5433 213 In stock
Black
PVC
$0.0714 - $0.1316 Request the lead time here
Black
PVC
$0.1082 - $0.1994 Request the lead time here
Black
PVC
$1.0118 - $1.8638 16 In stock
Black
PVC
$0.0871 - $0.3326 20 In stock
Black
PVC
$0.1095 - $0.2017 Request the lead time here
Black
PVC
$0.1689 - $0.311 18 In stock
Black
PVC
$0.2139 - $0.3939 12 In stock
Black
PVC
$0.0815 - $0.1502 Request the lead time here
Black
PVC
$0.1377 - $0.2537 Request the lead time here
Black
PVC
$0.0845 - $0.1556 Request the lead time here
Black
PVC
$0.264 - $0.4863 Request the lead time here
Black
PVC
$0.073 - $0.1345 Request the lead time here
Black
PVC
$1.0118 - $1.8638 391 In stock
Black
PVC
$0.1049 - $0.1933 Request the lead time here
Black
PVC
$0.2377 - $0.4377 23 In stock
Black
PVC
$0.1904 - $0.3508 Request the lead time here
Black
PVC
PCWA-0093-013 $0.0796 - $0.1466 16 In stock
Black
PVC
$0.1493 - $0.2752 1014 In stock
Black
PVC
$0.234 - $0.4311 Request the lead time here
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 40.8 mm | 1.606 in ; Inside Height38.0 mm | 1.496 in ; Push Fit;Pull Tab ; Black

PCWA-0408-038

Price Range
$2.5433 - $1.3807

Stock Levels
213 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 5.3 mm | 0.209 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0053-013

Price Range
$0.1316 - $0.0714

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 10.8 mm | 0.425 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0108-013

Price Range
$0.1994 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 44.5 mm | 1.752 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0445-038

Price Range
$1.8638 - $1.0118

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 3.6 mm | 0.142 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0036-013

Price Range
$0.3326 - $0.0871

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.5 mm | 0.295 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0075-013

Price Range
$0.2017 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.3 mm | 0.602 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0153-013

Price Range
$0.311 - $0.1689

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0188-013

Price Range
$0.3939 - $0.2139

Stock Levels
12 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.7 mm | 0.382 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0097-013

Price Range
$0.1502 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 13.2 mm | 0.52 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0132-025

Price Range
$0.2537 - $0.1377

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.7 mm | 0.382 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0097-025

Price Range
$0.1556 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 25.1 mm | 0.988 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0251-025

Price Range
$0.4863 - $0.264

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0077-025

Price Range
$0.1345 - $0.073

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 44.5 mm | 1.752 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0445-050

Price Range
$1.8638 - $1.0118

Stock Levels
391 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0124-013

Price Range
$0.1933 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0174-025

Price Range
$0.4377 - $0.2377

Stock Levels
23 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0163-013

Price Range
$0.3508 - $0.1904

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.3 mm | 0.366 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0093-013

Price Range
$0.1466 - $0.0796

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 13.2 mm | 0.52 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0132-013

Price Range
$0.2752 - $0.1493

Stock Levels
1014 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0174-013

Price Range
$0.4311 - $0.234

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C