Menu Search

Push-In Cable Blanking Plug

In stock

These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.

It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.

Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter View
$0.4941 - $0.5202 506 In stock
39.1 mm
$1.3363 - $1.4067 508 In stock
50.0 mm
$0.2785 - $0.5131 9 In stock
28.8 mm
$0.5091 - $0.5357 Request the lead time here
31.8 mm
$0.8527 - $0.9449 8 In stock
44.3 mm
Blanking Plug - ; Overall Diameter 39.1 mm | 1.539 in ; ; Silicone Rubber ; Black

551848

Price Range
$0.5202 - $0.4941

Stock Levels
506 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Overall Diameter
    39.1 mm
  • Overall Height
    15.3 mm
Blanking Plug - ; Overall Diameter 50.0 mm | 1.969 in ; ; Silicone Rubber ; Black

551850

Price Range
$1.4067 - $1.3363

Stock Levels
508 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Overall Diameter
    50.0 mm
  • Overall Height
    18.5 mm
Blanking Plug - ; Overall Diameter 28.8 mm | 1.134 in ; ; Silicone Rubber ; Black

551846

Price Range
$0.5131 - $0.2785

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Overall Diameter
    28.8 mm
  • Overall Height
    10.5 mm
Blanking Plug - ; Overall Diameter 31.8 mm | 1.252 in ; ; Silicone Rubber ; Black

551847

Price Range
$0.5357 - $0.5091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Overall Diameter
    31.8 mm
  • Overall Height
    12.3 mm
Blanking Plug - ; Overall Diameter 44.3 mm | 1.744 in ; ; Silicone Rubber ; Black

551849

Price Range
$0.9449 - $0.8527

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone
  • Overall Diameter
    44.3 mm
  • Overall Height
    16.5 mm