Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.
Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Cylinder Diameter | Fin Diameter | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | Overall Height | View |
---|---|---|---|---|---|---|---|---|---|
$1.7584 - $3.2389 | 89 In stock |
2.087 in
53.0 mm
|
2.854 in
72.5 mm
|
|
7.087 in
180.0 mm
|
DN 65, 2 1/2
|
1.417 in
36.0 mm
|
||
$1.1487 - $2.116 | 64 In stock |
1.181 in
30.0 mm
|
1.791 in
45.5 mm
|
|
5.748 in
146.0 mm
|
DN 40, 1 1/2
|
1.26 in
32.0 mm
|
||
$2.2614 - $4.1659 | 25 In stock |
4.331 in
110.0 mm
|
5.276 in
134.0 mm
|
|
9.685 in
246.0 mm
|
DN 125, 5"
|
1.811 in
46.0 mm
|
||
$0.8536 - $1.5725 | 124 In stock |
0.906 in
23.0 mm
|
1.535 in
39.0 mm
|
|
5.354 in
136.0 mm
|
DN 32, 1 1/4
|
1.26 in
32.0 mm
|
||
$0.4332 - $0.798 | 379 In stock |
0.268 in
6.8 mm
|
0.559 in
14.2 mm
|
|
3.386 in
86.0 mm
|
DN 10, 3/8
|
0.827 in
21.0 mm
|
||
$1.6545 - $3.0478 | 71 In stock |
2.598 in
66.0 mm
|
3.366 in
85.5 mm
|
|
7.717 in
196.0 mm
|
DN 80, 3"
|
1.417 in
36.0 mm
|
||
$8.7391 - $9.6833 | 17 In stock |
7.323 in
186.0 mm
|
8.268 in
210.0 mm
|
|
13.228 in
336.0 mm
|
DN 200, 8"
|
2.047 in
52.0 mm
|
||
$0.7262 - $0.8046 | 556 In stock |
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
|
4.331 in
110.0 mm
|
DN 25, 1"
|
0.984 in
25.0 mm
|
||
$3.291 - $6.0624 | 78 In stock |
5.472 in
139.0 mm
|
6.417 in
163.0 mm
|
|
11.024 in
280.0 mm
|
DN 150, 6"
|
1.969 in
50.0 mm
|
||
$13.938 - $15.4438 | 442 In stock |
9.331 in
237.0 mm
|
10.354 in
263.0 mm
|
|
15.866 in
403.0 mm
|
DN 250, 10"
|
2.047 in
52.0 mm
|
||
$1.221 - $2.2492 | 325 In stock |
1.575 in
40.0 mm
|
2.224 in
56.5 mm
|
|
6.299 in
160.0 mm
|
DN 50, 2"
|
1.26 in
32.0 mm
|
||
$0.3502 - $1.3379 | 10 In stock |
0.335 in
8.5 mm
|
0.748 in
19.0 mm
|
|
3.543 in
90.0 mm
|
DN 15, 1/2
|
0.827 in
21.0 mm
|
||
$0.5591 - $1.0301 | 376 In stock |
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
|
3.937 in
100.0 mm
|
DN 20, 3/4
|
0.827 in
21.0 mm
|
||
$2.0122 - $3.7066 | 55 In stock |
3.386 in
86.0 mm
|
4.331 in
110.0 mm
|
|
8.504 in
216.0 mm
|
DN 100, 4"
|
1.811 in
46.0 mm
|
||
$26.986 - $49.7111 | Request the lead time here |
11.181 in
284.0 mm
|
12.559 in
319.0 mm
|
|
17.717 in
450.0 mm
|
DN 300, 12"
|
1.909 in
48.5 mm
|
||
$0.5827 - $0.6457 | 154 In stock |
|
1.142 in
29.0 mm
|
|
|
1.000 in
|
0.906 in
23.0 mm
|
||
$2.6639 - $2.9517 | 302 In stock |
|
4.094 in
104.0 mm
|
|
|
4.000 in
|
0.63 in
16.0 mm
|
||
$3.8295 - $4.2431 | 61 In stock |
|
5.236 in
133.0 mm
|
|
|
5.000 in
|
1.378 in
35.0 mm
|
||
$43.2899 - $47.9666 | 89 In stock |
16.535 in
420.0 mm
|
18.307 in
465.0 mm
|
|
|
18.000 in
|
2.953 in
75.0 mm
|
||
$28.2154 - $28.2154 | Request the lead time here |
20.866 in
530.0 mm
|
25.591 in
650.0 mm
|
|
|
24.000 in
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.