Menu Search

Push In Full Face Flange Protectors

In stock

Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.

Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colours: Yellow, White and Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability Cylinder Diameter Fin Diameter Special Offer Outside Diameter Compatible Nominal Pipe Sizes (All) Overall Height View
$1.7584 - $3.2389 89 In stock
53.0 mm
72.5 mm
180.0 mm
DN 65, 2 1/2
36.0 mm
$1.1487 - $2.116 64 In stock
30.0 mm
45.5 mm
146.0 mm
DN 40, 1 1/2
32.0 mm
$2.2614 - $4.1659 25 In stock
110.0 mm
134.0 mm
246.0 mm
DN 125, 5"
46.0 mm
$0.8536 - $1.5725 124 In stock
23.0 mm
39.0 mm
136.0 mm
DN 32, 1 1/4
32.0 mm
$0.4332 - $0.798 379 In stock
6.8 mm
14.2 mm
86.0 mm
DN 10, 3/8
21.0 mm
$1.6545 - $3.0478 71 In stock
66.0 mm
85.5 mm
196.0 mm
DN 80, 3"
36.0 mm
$8.7391 - $9.6833 17 In stock
186.0 mm
210.0 mm
336.0 mm
DN 200, 8"
52.0 mm
$3.291 - $6.0624 78 In stock
139.0 mm
163.0 mm
280.0 mm
DN 150, 6"
50.0 mm
$1.221 - $2.2492 325 In stock
40.0 mm
56.5 mm
160.0 mm
DN 50, 2"
32.0 mm
$3.8295 - $4.2431 61 In stock
133.0 mm
5.000 in
35.0 mm
$43.2899 - $47.9666 89 In stock
420.0 mm
465.0 mm
18.000 in
75.0 mm
$13.7361 - $15.2202 413 In stock
261.0 mm
10.000 in
32.0 mm
$28.2154 - $28.2154 Request the lead time here
530.0 mm
650.0 mm
24.000 in
80.0 mm
$0.5827 - $0.6457 154 In stock
29.0 mm
1.000 in
23.0 mm
$2.6639 - $2.9517 302 In stock
104.0 mm
4.000 in
16.0 mm
$0.666 - $0.738 840 In stock
37.0 mm
1-1/4 in
28.0 mm
$0.7262 - $0.8046 556 In stock
18.0 mm
30.0 mm
110.0 mm
DN 25, 1"
25.0 mm
$5.7442 - $6.3647 835 In stock
159.0 mm
6.000 in
31.0 mm
$0.4162 - $0.4612 284 In stock
22.0 mm
3/4 in
20.0 mm
$1.9147 - $2.1215 132 In stock
84.0 mm
3.000 in
30.0 mm
  • of 2
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 65 2 1/2; Class Pressure Rating - 150; Yellow; LDPE

552074

Price Range
$3.2389 - $1.7584

Stock Levels
89 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 65, 2 1/2
  • Cylinder Diameter
    53.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 40 1 1/2; Class Pressure Rating - 150; Yellow; LDPE

552072

Price Range
$2.116 - $1.1487

Stock Levels
64 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 40, 1 1/2
  • Cylinder Diameter
    30.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 125 5"; Class Pressure Rating - 150; Yellow; LDPE

552077

Price Range
$4.1659 - $2.2614

Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 125, 5"
  • Cylinder Diameter
    110.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 32 1 1/4; Class Pressure Rating - 150; Yellow; LDPE

552071

Price Range
$1.5725 - $0.8536

Stock Levels
124 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 32, 1 1/4
  • Cylinder Diameter
    23.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 10 3/8; Class Pressure Rating - 150; Yellow; LDPE

552067

Price Range
$0.798 - $0.4332

Stock Levels
379 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 10, 3/8
  • Cylinder Diameter
    6.8 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 80 3"; Class Pressure Rating - 150; Yellow; LDPE

552075

Price Range
$3.0478 - $1.6545

Stock Levels
71 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 80, 3"
  • Cylinder Diameter
    66.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 200 8"; Class Pressure Rating - 150; Yellow; LDPE

552079

Price Range
$9.6833 - $8.7391

Stock Levels
17 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 200, 8"
  • Cylinder Diameter
    186.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 150 6"; Class Pressure Rating - 150; Yellow; LDPE

552078

Price Range
$6.0624 - $3.291

Stock Levels
78 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 150, 6"
  • Cylinder Diameter
    139.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 50 2"; Class Pressure Rating - 150; Yellow; LDPE

552073

Price Range
$2.2492 - $1.221

Stock Levels
325 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 50, 2"
  • Cylinder Diameter
    40.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 133.0 mm | 5.236 in

RF125NB

Price Range
$4.2431 - $3.8295

Stock Levels
61 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Overall Height
    35.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 465.0 mm | 18.307 in

RF450NB

Price Range
$47.9666 - $43.2899

Stock Levels
89 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Cylinder Diameter
    420.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 261.0 mm | 10.276 in

RF250NB

Price Range
$15.2202 - $13.7361

Stock Levels
413 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Overall Height
    32.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 650.0 mm | 25.591 in

RF600NB

Price Range
$28.2154 - $28.2154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Cylinder Diameter
    530.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 29.0 mm | 1.142 in

RF25NB

Price Range
$0.6457 - $0.5827

Stock Levels
154 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Overall Height
    23.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 104.0 mm | 4.094 in

RF100NB

Price Range
$2.9517 - $2.6639

Stock Levels
302 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Overall Height
    16.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 37.0 mm | 1.457 in

RF32NB

Price Range
$0.738 - $0.666

Stock Levels
840 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1-1/4 in
  • Overall Height
    28.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 25 1"; Class Pressure Rating - 150; Yellow; LDPE

552070

Price Range
$0.8046 - $0.7262

Stock Levels
556 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 25, 1"
  • Cylinder Diameter
    18.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 159.0 mm | 6.26 in

RF150NB

Price Range
$6.3647 - $5.7442

Stock Levels
835 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Overall Height
    31.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 22.0 mm | 0.866 in

RF20NB

Price Range
$0.4612 - $0.4162

Stock Levels
284 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Overall Height
    20.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, 2500 Class Pressure Rating, Fin Diameter 84.0 mm | 3.307 in

RF80NB

Price Range
$2.1215 - $1.9147

Stock Levels
132 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Overall Height
    30.0 mm