Menu Search

Snap Fit Plug - ; Fitting Diameter 12.5 mm | 0.492 in ; Fitting Height 7.0 mm | 0.276 in

Blue push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a Flat head style.
Item code:

12514

4459 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1024
10000 - 49999 $0.0586
50000 + $0.0556
Standard pack: 10000

Order in multiple of 1000

Total price

$102.40

1000 x $0.1024

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Flat
Full Material Low Density Polyethylene
Colour Blue

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us