Menu Search

Snap Fit Plug - ; Fitting Diameter 30.9 mm | 1.217 in ; Fitting Height 8.6 mm | 0.339 in

Yellow push in plug is made from LDPE. This plug, sometimes referred to as a bung can be easily pushed into fabricated bores for protective or aesthetic purposes, this Plug comes with a Flat head style.
Item code:

I-1-5/16

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.7893
2000 - 9999 $0.451
10000 + $0.4285
Standard pack: 2000

Order in multiple of 200

Total price

$157.86

200 x $0.7893

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push In
Head Shape Flat
Full Material Low Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us